Download document () of 20
We make what matters work*

172959

Eaton Moeller® series T3 SUVA safety switches, T3, 32 A, surface mounting, 2 N/O, 2 N/C, STOP function, with warning label „safety switch”, Indicator light 230 V

General specifications

Product Name
Eaton Moeller® series T3 SUVA safety switch
Catalog Number
172959
EAN
4015081695478
Product Length/Depth
185 mm
Product Height
124 mm
Product Width
108 mm
Product Weight
0.5 kg
Certifications
IEC/EN 60947
IEC/EN 60204
IEC/EN 60947-3
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification