Download document () of 20
We make what matters work*

172963

Eaton Moeller® series T3 SUVA safety switches, T3, 32 A, flush mounting, 2 N/O, 2 N/C, Emergency switching off function, with warning label „Interrupteur de sécurité“

General specifications

Product Name
Eaton Moeller® series T3 SUVA safety switch
Catalog Number
172963
EAN
4015081695515
Product Length/Depth
127 mm
Product Height
74 mm
Product Width
65 mm
Product Weight
0.27 kg
Certifications
VDE 0660
IEC/EN 60947-3
IEC/EN 60204
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification