Download document () of 20
We make what matters work*

172985

Eaton Moeller series xComfort - Wireless switches. Rocker, 1-way, White, gloss

General specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
172985
EAN
4015081695768
Product Length/Depth
78 mm
Product Height
16 mm
Product Width
72 mm
Product Weight
10 g
Compliances
RoHS conform

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Halogen free
Surface finishing
Glossy
Surface protection
Untreated
Material quality
Thermoplastic
Color
White
Pure white
Material
Plastic
Fastening type
Engage (snap)
Degree of protection
IK00
IP20
Model
Single rocker
Imprint/indication
None
Bus system product type
Rocker
Utilization
Switch/push button
Number of gangs (rocker)
1
RAL-number (Akin)
9010

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.