Download document () of 20
We make what matters work*

173036

Eaton xEnergy Main LV systems LV switchgear, Bracket for copper support

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173036
EAN
4015081696222
Product Length/Depth
50 mm
Product Height
29 mm
Product Width
50 mm
Product Weight
0.084 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Mounting angle bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.