Download document () of 20
We make what matters work*

173040

Eaton xEnergy Main LV systems LV switchgear. Stud Screw DIN939 M10x100

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173040
EAN
4015081696260
Product Length/Depth
113 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
0.062 kg
Compliances
RoHS conform

Product specifications

Surface protection
Galvanic/electrolytic zinc plated
Material quality
8.8 (steel)
Material
Steel
Working length
100 mm
Screw-in length
1.25 d

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.