Download document () of 20
We make what matters work*

173041

Eaton xEnergy Main LV systems LV switchgear. Vertical separation, busbar, H=250mm, W=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173041
EAN
4015081696277
Product Length/Depth
173 mm
Product Height
207 mm
Product Width
715 mm
Product Weight
3.095 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
173 mm
Suitable for enclosure building width
715 mm
Material
Steel
Suitable for
Internal separation form 2a
Internal separation form 2b
Internal separation form 4b
Internal separation form 3b
Internal separation form 4a
Internal separation form 3a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.