Download document () of 20
We make what matters work*

173045

Eaton xEnergy Main LV systems LV switchgear. Partition between busbar and mounting kit area, W=1350mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173045
EAN
4015081696314
Product Length/Depth
752 mm
Product Height
36 mm
Product Width
1249 mm
Product Weight
4.613 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
752 mm
Suitable for enclosure building width
1249 mm
Material
Steel
Suitable for
Internal separation form 4a
Internal separation form 3b
Internal separation form 2a
Internal separation form 2b
Internal separation form 3a
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.