Download document () of 20
We make what matters work*

173050

Eaton xEnergy Main LV systems LV switchgear. Auxiliary compartment (cable area), HxW=700x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173050
EAN
4015081696369
Product Length/Depth
125 mm
Product Height
655 mm
Product Width
510 mm
Product Weight
7.713 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
700 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.