Download document () of 20
We make what matters work*

173081

Eaton xEnergy Main LV systems LV switchgear. Section wide door, ventilated, left, HxW=700x800mm, IP31, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173081
EAN
4015081696673
Product Length/Depth
29 mm
Product Height
690 mm
Product Width
792 mm
Product Weight
12.316 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Panel door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.