Download document () of 20
We make what matters work*

173091

Eaton xEnergy Main LV systems LV switchgear. Top plate for OpenFrame, closed, W=1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173091
EAN
4015081696772
Product Length/Depth
682 mm
Product Height
17.5 mm
Product Width
707 mm
Product Weight
5.239 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.