Download document () of 20
We make what matters work*

173094
XTSZSA2

Eaton xEnergy Main LV systems LV switchgear. Sidewall (Standard), corner piece, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173094
EAN
4015081696802
Product Length/Depth
682 mm
Product Height
237 mm
Product Width
104 mm
Product Weight
3.6 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
682 mm
Suitable for enclosure building width
104 mm
Material
Steel
Suitable for
Side panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.