Download document () of 20
We make what matters work*

173096

Eaton xEnergy Main LV systems LV switchgear. Auxiliary cable duct, W=1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173096
EAN
4015081696826
Product Length/Depth
68 mm
Product Height
21 mm
Product Width
995 mm
Product Weight
1.138 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Material
Metal
Model
Other
RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.