Download document () of 20
We make what matters work*

173102

Eaton xEnergy Main LV systems LV switchgear. Auxiliary cable duct, W=425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173102
EAN
4015081696888
Product Length/Depth
68 mm
Product Height
21 mm
Product Width
420 mm
Product Weight
0.563 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Material
Metal
Model
Other
RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.