Download document () of 20
We make what matters work*

173103

Eaton xEnergy Main LV systems LV switchgear. Auxiliary compartment (standard), HxW=450x425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173103
EAN
4015081696895
Product Length/Depth
180 mm
Product Height
390 mm
Product Width
361 mm
Product Weight
5.825 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Suitable for enclosure building height
450 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.