Download document () of 20
We make what matters work*

173104

Eaton xEnergy Main LV systems LV switchgear. Auxiliary compartment (standard), HxW=450x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173104
EAN
4015081696901
Product Length/Depth
180 mm
Product Height
390 mm
Product Width
536 mm
Product Weight
7.66 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Suitable for enclosure building height
450 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.