Download document () of 20
We make what matters work*

173108

Eaton xEnergy Main LV systems LV switchgear. Vertical separation, busbar, H=250mm, W=1200mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173108
EAN
4015081696949
Product Length/Depth
173 mm
Product Height
207 mm
Product Width
1115 mm
Product Weight
4.859 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
173 mm
Suitable for enclosure building width
1115 mm
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 2b
Internal separation form 2a
Internal separation form 3a
Internal separation form 4a
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.