Download document () of 20
We make what matters work*

173110
XTPZBAVP-H250W425

Eaton xEnergy Main LV systems LV switchgear. Vertical separation, busbar, H=250mm, W=425m

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173110
EAN
4015081696963
Product Length/Depth
173 mm
Product Height
207 mm
Product Width
341 mm
Product Weight
1.439 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
173 mm
Suitable for enclosure building width
341 mm
Material
Steel
Suitable for
Internal separation form 4a
Internal separation form 2a
Internal separation form 4b
Internal separation form 3a
Internal separation form 3b
Internal separation form 2b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.