Download document () of 20
We make what matters work*

173328

Eaton xEnergy Main LV systems LV switchgear. Partition for empty drawer compartment, H=75mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173328
EAN
4015081697298
Product Length/Depth
270 mm
Product Height
75 mm
Product Width
200 mm
Product Weight
0.55 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
270 mm
Suitable for enclosure building width
200 mm
Material
Steel
Suitable for
Internal separation form 4a
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.