Download document () of 20
We make what matters work*

173330

Eaton xEnergy Main LV systems LV switchgear. Partition for auxilliary contacts

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173330
EAN
4015081697311
Product Length/Depth
10 mm
Product Height
110 mm
Product Width
28 mm
Product Weight
0.02 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Cover
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.