Download document () of 20
We make what matters work*

173347

Eaton xEnergy Main LV systems LV switchgear. Mounting kit for IZMX16, withdrawable, H=550mm W=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173347
EAN
4015081697489
Product Length/Depth
120 mm
Product Height
483 mm
Product Width
690 mm
Product Weight
22 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
550 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Shelf

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.