Download document () of 20
We make what matters work*

173353

Eaton xEnergy Main LV systems LV switchgear. Mounting kit for IZMX40, fixed, H=550mm W=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173353
EAN
4015081697540
Product Length/Depth
100 mm
Product Height
483 mm
Product Width
690 mm
Product Weight
24.857 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Shelf

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.