Download document () of 20
We make what matters work*

173360

Eaton xEnergy Main LV systems LV switchgear. Transparent plastic partition for XP sections, W=425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173360
EAN
4015081697618
Product Length/Depth
10 mm
Product Height
1890 mm
Product Width
315 mm
Product Weight
2.172 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Untreated
Color
Other
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
10 mm
Suitable for enclosure building width
315 mm
Material
Plastic
Suitable for
Internal separation form 2b
Internal separation form 4a
Internal separation form 3b
Internal separation form 4b
Internal separation form 2a
Internal separation form 3a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.