Download document () of 20
We make what matters work*

173409

Eaton xEnergy Main LV systems LV switchgear. Blanking strip for cableway

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173409
EAN
4015081698103
Product Length/Depth
160 mm
Product Height
664 mm
Product Width
26 mm
Product Weight
0.64 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Plastic
Mounting position
In the field
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.