Download document () of 20
We make what matters work*

173410

Eaton xEnergy Main LV systems LV switchgear. Mounting plate for NZM2 with interlock

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173410
EAN
4015081698110
Product Length/Depth
10 mm
Product Height
199 mm
Product Width
489 mm
Product Weight
1.5 kg
Compliances
RoHS conform

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification