Download document () of 20
We make what matters work*

173411

Eaton Moeller series xComfort - Wireless switches. Pushbutton, 1-way, complete, 55mm, gloss white, RAL9010

General specifications

Product Name
Eaton Moeller series xComfort wireless pushbutton standard
Catalog Number
173411
EAN
4015081698127
Product Length/Depth
70 mm
Product Height
12 mm
Product Width
70 mm
Product Weight
0.015 kg
Compliances
RoHS conform

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
None
Fitted with:
Bus connection
Surface finishing
Glossy
Power supply
Battery
Surface protection
Untreated
Material quality
Thermoplastic
Bus system product type
Packaged Units
Number of channels
1
Number of gangs (rocker)
1
RAL-number (Akin)
9010
Color
Pure white
White
Material
Plastic
Mounting method
Surface mounted (plaster)
Surface mounting
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.