Eaton Moeller® series PKE32 Door coupling handle, for Modan, 90 degree, Twisted
| Product Name |
Eaton Moeller® series PKE Door coupling handle
|
| Catalog Number |
173424
|
| EAN |
4015081698271
|
| Product Length/Depth |
235 mm
|
| Product Height |
66 mm
|
| Product Width |
64 mm
|
| Product Weight |
0.16 kg
|
| Certifications |
CE
|
| Features |
Lockable
|
| Fitted with: |
Door interlock
Axis extension |
| Degree of protection |
NEMA Other
|