Knowledge Search
Download document () of 20
We make what matters work*

173425
PKE-XZMR(24VDC)

Eaton Moeller® series PKE Overload relay function, 24 V DC

General specifications

Product Name
Eaton Moeller® series PKE Overload relay module
Catalog Number
173425
EAN
4015081698288
Product Length/Depth
105 mm
Product Height
50 mm
Product Width
105 mm
Product Weight
0.079 kg
Compliances
CE

Features & Functions

Features
Status display via LED
Functions
Adjustable manual/auto reset
Overload relay function (the motor-protective circuit-breaker will not trip in the event of an overload)

General

Class
Other
Lifespan, electrical
200,000 Operations
Lifespan, mechanical
5,000,000 Operations
Mounting method
Direct attachment
Overvoltage category
III
Pollution degree
3
Product Category
Accessories
Rated impulse withstand voltage (Uimp)
6000 V AC
Voltage type
DC

Ambient conditions, mechanical

Mounting position
Right side (of PKE motor-protective circuit-breakers with advanced PKE-XTU…A… trip blocks)

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C

Terminal capacities

Terminal capacity (solid/flexible with ferrule)
0.75 - 2.5 mm²
Terminal capacity (solid/stranded AWG)
18 - 14

Electrical rating

Operational voltage
0.8 - 1.1 x Us
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
7777777 A
Rated operational current (Ie) at DC-13, 24 V
1.5 A
Rated operational voltage (Ue) at AC - max
7777777 V
Rated operational voltage (Ue) at DC - max
250 V
Safe isolation
440 V, Between auxiliary contacts and main contacts, According to EN 61140

Short-circuit rating

Short-circuit protection rating
6 A gG/gL, Fuse, Contacts

Magnet system

Operational voltage
0.8 - 1.1 x Us
Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
24 V

Contacts

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
1
Number of auxiliary contacts (normally open contacts)
1
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1

Power consumption

Power consumption (pick-up) at DC
0.5 W

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.017 W
Rated operational current for specified heat dissipation (In)
1.5 A
Static heat dissipation, non-current-dependent Pvs
0.61 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification