Download document () of 20
We make what matters work*

173507

Eaton xEnergy Main LV systems LV switchgear. Round-head screw DIN603 M12x90

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173507
EAN
4015081699148
Product Length/Depth
97 mm
Product Height
31 mm
Product Width
31 mm
Product Weight
0.109 kg
Compliances
RoHS conform

Product specifications

Thread size
12
#12
Head style
Hexagon
Color
Zinc
Surface protection
Galvanic/electrolytic zinc plated
Material quality
8.8 (steel)
Material
Steel
Length to bottom side head
90 mm
Head diameter
12 mm
Dimension square neck bolt
0 mm
Pitch thread
0 mm
RAL-number
7035
Thread per inch
0
Screwing system
Hexagon
Thread type
Metric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.