Download document () of 20
We make what matters work*

173510

Eaton xEnergy Main LV systems LV switchgear. Partition horizontal between incoming/outgoing contacts of the circuit breaker, IZMX16

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173510
EAN
4015081699179
Product Length/Depth
621 mm
Product Height
33 mm
Product Width
456 mm
Product Weight
1.66 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Untreated
Color
Red
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
425 mm
Material
Plastic
Suitable for
Internal separation form 3a
Internal separation form 4a
Internal separation form 2a
Internal separation form 3b
Internal separation form 2b
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.