Download document () of 20
We make what matters work*

173574

Eaton Distribution parts. POP protection device, 1 pole, 230 V AC, 50 Hz

General specifications

Product Name
Eaton Distribution parts
Catalog Number
173574
EAN
4015081699810
Product Length/Depth
85.5 mm
Product Height
76 mm
Product Width
25 mm
Product Weight
0.088 kg
Compliances
RoHS conform

Product specifications

Additional equipment required
Monitoring unit
Assembly width
1
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1
Number of poles at main contact unit - max
4
Number of switches (fault signal)
0
Voltage type
AC
Functions
Other function
Device fitting
Earth leakage circuit breaker and miniature circuit breaker (MCB)
Rated operational voltage (Ue) - max
230 V
Suitable for current of main contact unit - max
63 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.