Download document () of 20
We make what matters work*

173585

Eaton xEnergy Basic LV systems Low voltage switchgear. Transparent door (steel sheet) with clip-down handle IP55 HxW=1730x570mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
173585
EAN
4015081699926
Product Length/Depth
60 mm
Product Height
1727 mm
Product Width
566 mm
Product Weight
15 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
Version as glazed door
Surface finishing
With powder coating
Powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP54
NEMA Other
Suitable for height
1760 mm
Suitable for width
600 mm
Cover/door color
Transparent
Cover/door type
Rotary lever
Material
Sheet steel/glass
Steel
Housing material
Sheet steel/glass
Model
Stop door
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.