Download document () of 20
We make what matters work*

173590

Eaton xEnergy Basic LV systems Low voltage switchgear. Transparent door (steel sheet) with clip-down handle IP55 HxW=1230x770mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
173590
EAN
4015081699971
Product Length/Depth
60 mm
Product Height
1227 mm
Product Width
766 mm
Product Weight
15 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
Version as glazed door
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP54
NEMA Other
Suitable for height
1260 mm
Suitable for width
800 mm
Cover/door color
Transparent
Cover/door type
Rotary lever
Material
Steel
Sheet steel/glass
Housing material
Sheet steel/glass
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.