Download document () of 20
We make what matters work*

173607
BPZ-FP-NZM2X-2/0-400-MV

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate multiple mounting NZM2, vertical HxW=300x400mm

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
173607
EAN
4015081700141
Product Length/Depth
25 mm
Product Height
299 mm
Product Width
320 mm
Product Weight
1.4 kg
Compliances
RoHS conform

Product specifications

Used with
NZM2
Type
Additional equipment
Number of height units
0
Suitable for enclosure building width
400 mm
Suitable for width
400 mm
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Material
Sheet steel
Steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Multiple mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.