Download document () of 20
We make what matters work*

173617

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate multiple mounting NZM4 for XVTL, vertical HxW=800x1000mm

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
173617
EAN
4015081700240
Product Length/Depth
25 mm
Product Height
799 mm
Product Width
920 mm
Product Weight
7.7 kg
Compliances
RoHS conform

Product specifications

Used with
NZM4
Type
Additional equipment
Number of height units
0
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Material
Sheet steel
Steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Suitable for
Multiple mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.