Download document () of 20
We make what matters work*

173619

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for multiple mounting NZM1 vertical W=1000mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
173619
EAN
4015081700264
Product Length/Depth
96 mm
Product Height
160 mm
Product Width
892 mm
Product Weight
2.9 kg
Compliances
RoHS conform

Product specifications

Used with
NZM1
Type
Additional equipment
Features
Perforated
Surface finishing
Galvanized
Suitable for width
1000 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Suitable for
Multiple mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.