Download document () of 20
We make what matters work*

173634

Eaton xEnergy Basic LV systems Low voltage switchgear. Fixing profiles for separation frame W=1000mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
173634
EAN
4015081700417
Product Length/Depth
25 mm
Product Height
891 mm
Product Width
23 mm
Product Weight
1.3 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Application
Partitioned configuration in surface-mounted service distribution board
Material
Metal
Mounting position
Horizontal
Housing material
Sheet steel
Model
Fastening profile
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.