Download document () of 20
We make what matters work*

173643

Eaton xEnergy Basic LV systems Low voltage switchgear. Partition for shared composition for XVTL, vertical, H=1990mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
173643
EAN
4015081700509
Product Length/Depth
160 mm
Product Height
1980 mm
Product Width
28.5 mm
Product Weight
3.7 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for height
2000 mm
Application
Partitioned configuration in floor standing distribution board
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Connector / partition piece
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.