Download document () of 20
We make what matters work*

173646

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel door for front plate cover of the 200 mm compartment in shared composition, HxW=950x200mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
173646
EAN
4015081700530
Product Length/Depth
30 mm
Product Height
950 mm
Product Width
170 mm
Product Weight
2.7 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP2X
NEMA Other
Suitable for height
950 mm
Suitable for width
200 mm
Application
Front cover of the 200 mm compartment with partitioned configuration
Material
Sheet steel
Steel
Mounting position
Vertical
Housing material
Sheet steel
Model
Partial door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.