Download document () of 20
We make what matters work*

173649

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel door for front plate cover of the 200 mm compartment in shared composition for XVTL, HxW=1800x200mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
173649
EAN
4015081700561
Product Length/Depth
30 mm
Product Height
1750 mm
Product Width
170 mm
Product Weight
4.5 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP2X
NEMA Other
Suitable for height
1650 mm
Suitable for width
200 mm
Application
Front cover of the 200 mm compartment with partitioned configuration
Material
Steel
Sheet steel
Mounting position
Vertical
Housing material
Sheet steel
Model
Partial door
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.