Download document () of 20
We make what matters work*

173653

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Profi+ XVTL-BP-F mounting frame, HxD = 1400 x 300 mm

General specifications

Product Name
Eaton xEffect xVtl mounting frame
Catalog Number
173653
EAN
4015081700608
Product Length/Depth
60 mm
Product Height
1230 mm
Product Width
70 mm
Product Weight
3.2 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
1400 mm
Material
Metal
Model
Fastening profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.