Download document () of 20
We make what matters work*

173666

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Kit for partitioned configuration with Profi+ components, 200mm compartment, for H=1600 mm

General specifications

Product Name
Eaton xEffect xVtl partition
Catalog Number
173666
EAN
4015081700738
Product Length/Depth
200 mm
Product Height
1600 mm
Product Width
100 mm
Product Weight
4 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
1600 mm
Material
Metal
Model
Connector / partition piece

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.