Download document () of 20
We make what matters work*

173677

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Front parts for insulating surround in XVTL with partitioned configuration with a width of 800 mm, height 2000mm

General specifications

Product Name
Eaton xEffect xVtl horizontal frame panel
Catalog Number
173677
EAN
4015081700844
Product Length/Depth
60 mm
Product Height
20 mm
Product Width
725 mm
Product Weight
0.7 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Scaffold
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.