Knowledge Search
Download document () of 20
We make what matters work*

1740

Eaton Crouse-Hinds series FMC clamp type connector, FMC, 90° angle, Insulated, Malleable iron, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series FMC clamp type connector
Catalog Number
1740
UPC
784564117403
Product Length/Depth
3.88 in
Product Height
3.88 in
Product Width
1.25 in
Product Weight
1.25 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
FMC
Style
Clamp
Material
Malleable iron
Connector type
90° angle
Insulator
Insulated
Trade size
1-1/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.