Download document () of 20
We make what matters work*

174009

Eaton xEnergy Main LV systems LV switchgear. Auxiliary cable duct, closed, W=800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174009
EAN
4015081704699
Product Length/Depth
793 mm
Product Height
120 mm
Product Width
22 mm
Product Weight
1.427 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Material
Metal
Model
Other
RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.