Download document () of 20
We make what matters work*

174012

Eaton xEnergy Main LV systems LV switchgear. Cable duct made of sheet steel, Width 300 mm, for properly routing control cables

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174012
EAN
4015081704729
Product Length/Depth
92 mm
Product Height
92 mm
Product Width
438 mm
Product Weight
1.235 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Material
Metal
Model
Other
RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.