Download document () of 20
We make what matters work*

174013

Eaton xEnergy Main LV systems LV switchgear. Plastic partition for XP sections, HxW=700x425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174013
EAN
4015081704736
Product Length/Depth
15 mm
Product Height
650 mm
Product Width
330 mm
Product Weight
1.59 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Other
Material
Plastic
Mounting position
Scaffold
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.