Download document () of 20
We make what matters work*

174019

Eaton xEnergy Main LV systems LV switchgear. Partition between XF modules, busbar on top, H=150mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174019
EAN
4015081704798
Product Length/Depth
200 mm
Product Height
150 mm
Product Width
18 mm
Product Weight
0.5 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Gray
Modular spacing
25 mm
Number of height units
6
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Material
Steel
Suitable for
Internal separation form 3a
Internal separation form 2a
Internal separation form 2b
Internal separation form 3b
Internal separation form 4a
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.