Download document () of 20
We make what matters work*

174059

Eaton xEnergy Main LV systems LV switchgear. Front filler for BoxSolution section, closed, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174059
EAN
4015081705191
Product Length/Depth
110 mm
Product Height
38 mm
Product Width
595 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Cable space
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.