Download document () of 20
We make what matters work*

174066

Eaton xEnergy Main LV systems LV switchgear. Plinth for cable connection baseframe, HxW=200x300mm, D=800mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174066
EAN
4015081705269
Product Length/Depth
775 mm
Product Height
261 mm
Product Width
200 mm
Product Weight
11.995 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
1500 kg
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
300 mm
Material
Steel
Model
Base complete
Suitable for
Cable patch
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.