Download document () of 20
We make what matters work*

174082

Eaton xEnergy Main LV systems LV switchgear. Rearwall, ventilated, HxW=2000x300mm, IP31, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174082
EAN
4015081705429
Product Length/Depth
1907 mm
Product Height
18 mm
Product Width
208 mm
Product Weight
5.828 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
300 mm
Material
Steel
Suitable for
Rear panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.